- Home
- Products
- Ball Screws
- 7833285
7833285
Can't find what you're looking for? Go to the Product Selector
7833285
Support Block
Support Block, Base & Flange Mount, M25 x 1.5 1.150 in, 1.250 in, 1.500 in, 32 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$797.45
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
54.00 mm (2.126 in) |
B |
76.00 mm (2.992 in) |
C |
152.00 mm (5.984 in) |
D |
21.00 mm (0.827 in) |
D2 |
13.50 mm (0.531 in) |
D3 |
25.00 mm (0.984 in) |
F |
42.00 mm (1.654 in) |
J |
51.00 mm (2.008 in) |
K |
44.45 mm (1.750 in) |
L |
85.90 mm (3.382 in) |
M |
4x 16.66 dia |
N |
2x 23.01 Thru, 34.93 C-Bore x |
Q |
42.00 mm (1.654 in) |
R |
25.40 mm (1.000 in) |
S |
68.00 mm (2.677 in) |
T |
29.00 mm (1.142 in) |
TH |
KM-05 |
U (Min) |
19.98 mm (0.787 in) |
U (Max) |
20.00 mm (0.787 in) |
V (Min) |
25.00 mm (0.984 in) |
V (Max) |
25.01 mm (0.985 in) |
W |
15.00 mm (0.591 in) |
X |
5.00 mm (0.197 in) |
Y |
32.00 mm (1.260 in) |
Dimension |
Value |
A |
54.00 mm (2.126 in) |
B |
76.00 mm (2.992 in) |
C |
152.00 mm (5.984 in) |
D |
21.00 mm (0.827 in) |
D2 |
13.50 mm (0.531 in) |
D3 |
25.00 mm (0.984 in) |
F |
42.00 mm (1.654 in) |
J |
51.00 mm (2.008 in) |
K |
44.45 mm (1.750 in) |
L |
85.90 mm (3.382 in) |
M |
4x 16.66 dia |
N |
2x 23.01 Thru, 34.93 C-Bore x |
Q |
42.00 mm (1.654 in) |
R |
25.40 mm (1.000 in) |
S |
68.00 mm (2.677 in) |
T |
29.00 mm (1.142 in) |
TH |
KM-05 |
U (Min) |
19.98 mm (0.787 in) |
U (Max) |
20.00 mm (0.787 in) |
V (Min) |
25.00 mm (0.984 in) |
V (Max) |
25.01 mm (0.985 in) |
W |
15.00 mm (0.591 in) |
X |
5.00 mm (0.197 in) |
Y |
32.00 mm (1.260 in) |
Specification |
Value |
End Journal Bearing Size |
25 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
M25 x 1.5 |
Total Weight |
1.400 kg |
To download the models below, you will need to sign in.
Sign In