- Home
- Products
- Ball Screws
- 7833284
7833284
Can't find what you're looking for? Go to the Product Selector
7833284
Support Block
Support Block, Base & Flange Mount, M20 x 1 1.000 in, 1.171 in, 25 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$608.90
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
41.30 mm (1.626 in) |
B |
57.00 mm (2.244 in) |
C |
114.00 mm (4.488 in) |
D |
14.00 mm (0.551 in) |
D2 |
7.00 mm (0.276 in) |
D3 |
20.00 mm (0.787 in) |
F |
28.00 mm (1.102 in) |
J |
44.00 mm (1.732 in) |
K |
36.53 mm (1.438 in) |
L |
69.90 mm (2.752 in) |
M |
4x 11.91 dia |
N |
2x 16.66 Thru, 25.40 C-Bore x |
Q |
28.00 mm (1.102 in) |
R |
23.80 mm (0.937 in) |
S |
61.00 mm (2.402 in) |
T |
27.00 mm (1.063 in) |
TH |
KM-04 |
U (Min) |
15.98 mm (0.629 in) |
U (Max) |
16.00 mm (0.630 in) |
V (Min) |
20.00 mm (0.787 in) |
V (Max) |
20.01 mm (0.788 in) |
W |
14.00 mm (0.551 in) |
X |
5.00 mm (0.197 in) |
Y |
30.00 mm (1.181 in) |
Dimension |
Value |
A |
41.30 mm (1.626 in) |
B |
57.00 mm (2.244 in) |
C |
114.00 mm (4.488 in) |
D |
14.00 mm (0.551 in) |
D2 |
7.00 mm (0.276 in) |
D3 |
20.00 mm (0.787 in) |
F |
28.00 mm (1.102 in) |
J |
44.00 mm (1.732 in) |
K |
36.53 mm (1.438 in) |
L |
69.90 mm (2.752 in) |
M |
4x 11.91 dia |
N |
2x 16.66 Thru, 25.40 C-Bore x |
Q |
28.00 mm (1.102 in) |
R |
23.80 mm (0.937 in) |
S |
61.00 mm (2.402 in) |
T |
27.00 mm (1.063 in) |
TH |
KM-04 |
U (Min) |
15.98 mm (0.629 in) |
U (Max) |
16.00 mm (0.630 in) |
V (Min) |
20.00 mm (0.787 in) |
V (Max) |
20.01 mm (0.788 in) |
W |
14.00 mm (0.551 in) |
X |
5.00 mm (0.197 in) |
Y |
30.00 mm (1.181 in) |
Specification |
Value |
End Journal Bearing Size |
20 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
M20 x 1 |
Total Weight |
1.200 kg |
To download the models below, you will need to sign in.
Sign In