- Home
- Products
- Ball Screws
- 7833282
7833282
Can't find what you're looking for? Go to the Product Selector
7833282
Support Block
Support Block, Base & Flange Mount, M12 x 1 0.631 in, 16 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$518.73
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
28.60 mm (1.126 in) |
B |
38.00 mm (1.496 in) |
C |
76.00 mm (2.992 in) |
D |
10.00 mm (0.394 in) |
D2 |
5.00 mm (0.197 in) |
D3 |
12.00 mm (0.472 in) |
F |
20.00 mm (0.787 in) |
J |
29.00 mm (1.142 in) |
K |
25.40 mm (1.000 in) |
L |
47.80 mm (1.882 in) |
M |
4x 7.13 dia |
N |
2x 10.31 Thru, 15.88 C-Bore x |
Q |
20.00 mm (0.787 in) |
R |
15.90 mm (0.626 in) |
S |
54.00 mm (2.126 in) |
T |
21.00 mm (0.827 in) |
TH |
KM-01 |
U (Min) |
9.99 mm (0.393 in) |
U (Max) |
10.00 mm (0.394 in) |
V (Min) |
12.00 mm (0.472 in) |
V (Max) |
12.01 mm (0.473 in) |
W |
10.00 mm (0.394 in) |
X |
3.00 mm (0.118 in) |
Y |
30.00 mm (1.181 in) |
Dimension |
Value |
A |
28.60 mm (1.126 in) |
B |
38.00 mm (1.496 in) |
C |
76.00 mm (2.992 in) |
D |
10.00 mm (0.394 in) |
D2 |
5.00 mm (0.197 in) |
D3 |
12.00 mm (0.472 in) |
F |
20.00 mm (0.787 in) |
J |
29.00 mm (1.142 in) |
K |
25.40 mm (1.000 in) |
L |
47.80 mm (1.882 in) |
M |
4x 7.13 dia |
N |
2x 10.31 Thru, 15.88 C-Bore x |
Q |
20.00 mm (0.787 in) |
R |
15.90 mm (0.626 in) |
S |
54.00 mm (2.126 in) |
T |
21.00 mm (0.827 in) |
TH |
KM-01 |
U (Min) |
9.99 mm (0.393 in) |
U (Max) |
10.00 mm (0.394 in) |
V (Min) |
12.00 mm (0.472 in) |
V (Max) |
12.01 mm (0.473 in) |
W |
10.00 mm (0.394 in) |
X |
3.00 mm (0.118 in) |
Y |
30.00 mm (1.181 in) |
Specification |
Value |
End Journal Bearing Size |
12 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
M12 x 1 |
Total Weight |
0.300 kg |
To download the models below, you will need to sign in.
Sign In