- Home
- Products
- Ball Screws
- 7833276
7833276
Can't find what you're looking for? Go to the Product Selector
7833276
Support Block
Support Block, Base & Flange Mount, 1.767-18 2.000 in, 2.250 in
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1714.61
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
84.15 mm (3.313 in) |
B |
107.95 mm (4.250 in) |
C |
215.90 mm (8.500 in) |
D |
25.02 mm (0.985 in) |
D2 |
12.50 mm (0.492 in) |
D3 |
45.00 mm (1.772 in) |
F |
50.01 mm (1.969 in) |
J |
92.08 mm (3.625 in) |
K |
71.45 mm (2.813 in) |
L |
143.00 mm (5.630 in) |
M |
6x .812 dia |
N |
4x 1.031 Thru, 1.625 C-Bore x |
Q |
50.47 mm (1.987 in) |
R |
46.05 mm (1.813 in) |
S |
94.74 mm (3.730 in) |
T |
39.12 mm (1.540 in) |
TH |
N-09 |
U (Min) |
34.90 mm (1.374 in) |
U (Max) |
34.93 mm (1.375 in) |
V (Min) |
45.00 mm (1.772 in) |
V (Max) |
45.01 mm (1.772 in) |
W |
24.99 mm (0.984 in) |
X |
7.95 mm (0.313 in) |
Y |
47.63 mm (1.875 in) |
Dimension |
Value |
A |
84.15 mm (3.313 in) |
B |
107.95 mm (4.250 in) |
C |
215.90 mm (8.500 in) |
D |
25.02 mm (0.985 in) |
D2 |
12.50 mm (0.492 in) |
D3 |
45.00 mm (1.772 in) |
F |
50.01 mm (1.969 in) |
J |
92.08 mm (3.625 in) |
K |
71.45 mm (2.813 in) |
L |
143.00 mm (5.630 in) |
M |
6x .812 dia |
N |
4x 1.031 Thru, 1.625 C-Bore x |
Q |
50.47 mm (1.987 in) |
R |
46.05 mm (1.813 in) |
S |
94.74 mm (3.730 in) |
T |
39.12 mm (1.540 in) |
TH |
N-09 |
U (Min) |
34.90 mm (1.374 in) |
U (Max) |
34.93 mm (1.375 in) |
V (Min) |
45.00 mm (1.772 in) |
V (Max) |
45.01 mm (1.772 in) |
W |
24.99 mm (0.984 in) |
X |
7.95 mm (0.313 in) |
Y |
47.63 mm (1.875 in) |
Specification |
Value |
End Journal Bearing Size |
45 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
1.767-18 |
Total Weight |
16.20 lbs |
To download the models below, you will need to sign in.
Sign In