- Home
- Products
- Ball Screws
- 7833273
7833273
Can't find what you're looking for? Go to the Product Selector
7833273
Support Block
Support Block, Base & Flange Mount, 1.563-18 2.000 in, 50 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1175.67
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
74.60 mm (2.937 in) |
B |
95.25 mm (3.750 in) |
C |
190.50 mm (7.500 in) |
D |
23.01 mm (0.906 in) |
D2 |
11.51 mm (0.453 in) |
D3 |
40.00 mm (1.575 in) |
F |
46.00 mm (1.811 in) |
J |
76.20 mm (3.000 in) |
K |
57.15 mm (2.250 in) |
L |
107.95 mm (4.250 in) |
M |
6x .656 dia |
N |
4x .906 Thru, 1.375 C-Bore x 2 |
Q |
47.47 mm (1.869 in) |
R |
38.10 mm (1.500 in) |
S |
92.71 mm (3.650 in) |
T |
37.08 mm (1.460 in) |
TH |
N-08 |
U (Min) |
34.90 mm (1.374 in) |
U (Max) |
34.93 mm (1.375 in) |
V (Min) |
40.00 mm (1.575 in) |
V (Max) |
40.01 mm (1.575 in) |
W |
23.01 mm (0.906 in) |
X |
7.95 mm (0.313 in) |
Y |
47.63 mm (1.875 in) |
Dimension |
Value |
A |
74.60 mm (2.937 in) |
B |
95.25 mm (3.750 in) |
C |
190.50 mm (7.500 in) |
D |
23.01 mm (0.906 in) |
D2 |
11.51 mm (0.453 in) |
D3 |
40.00 mm (1.575 in) |
F |
46.00 mm (1.811 in) |
J |
76.20 mm (3.000 in) |
K |
57.15 mm (2.250 in) |
L |
107.95 mm (4.250 in) |
M |
6x .656 dia |
N |
4x .906 Thru, 1.375 C-Bore x 2 |
Q |
47.47 mm (1.869 in) |
R |
38.10 mm (1.500 in) |
S |
92.71 mm (3.650 in) |
T |
37.08 mm (1.460 in) |
TH |
N-08 |
U (Min) |
34.90 mm (1.374 in) |
U (Max) |
34.93 mm (1.375 in) |
V (Min) |
40.00 mm (1.575 in) |
V (Max) |
40.01 mm (1.575 in) |
W |
23.01 mm (0.906 in) |
X |
7.95 mm (0.313 in) |
Y |
47.63 mm (1.875 in) |
Specification |
Value |
End Journal Bearing Size |
40 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
1.563-18 |
Total Weight |
9.70 lbs |
To download the models below, you will need to sign in.
Sign In