- Home
- Products
- Ball Screws
- 7833270
7833270
Can't find what you're looking for? Go to the Product Selector
7833270
Support Block
Support Block, Base & Flange Mount, 1.173-18 1.500 in, 40 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$845.71
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
60.33 mm (2.375 in) |
B |
82.55 mm (3.250 in) |
C |
165.10 mm (6.500 in) |
D |
21.01 mm (0.827 in) |
D2 |
13.00 mm (0.512 in) |
D3 |
30.00 mm (1.181 in) |
F |
42.01 mm (1.654 in) |
J |
50.80 mm (2.000 in) |
K |
47.63 mm (1.875 in) |
L |
92.20 mm (3.630 in) |
M |
4x .656 dia |
N |
2x .906 Thru, 1.375 C-Bore x 2 |
Q |
42.01 mm (1.654 in) |
R |
25.40 mm (1.000 in) |
S |
75.44 mm (2.970 in) |
T |
29.46 mm (1.160 in) |
TH |
N-06 |
U (Min) |
25.37 mm (0.999 in) |
U (Max) |
25.40 mm (1.000 in) |
V (Min) |
30.00 mm (1.181 in) |
V (Max) |
30.01 mm (1.181 in) |
W |
16.00 mm (0.630 in) |
X |
6.35 mm (0.250 in) |
Y |
31.75 mm (1.250 in) |
Dimension |
Value |
A |
60.33 mm (2.375 in) |
B |
82.55 mm (3.250 in) |
C |
165.10 mm (6.500 in) |
D |
21.01 mm (0.827 in) |
D2 |
13.00 mm (0.512 in) |
D3 |
30.00 mm (1.181 in) |
F |
42.01 mm (1.654 in) |
J |
50.80 mm (2.000 in) |
K |
47.63 mm (1.875 in) |
L |
92.20 mm (3.630 in) |
M |
4x .656 dia |
N |
2x .906 Thru, 1.375 C-Bore x 2 |
Q |
42.01 mm (1.654 in) |
R |
25.40 mm (1.000 in) |
S |
75.44 mm (2.970 in) |
T |
29.46 mm (1.160 in) |
TH |
N-06 |
U (Min) |
25.37 mm (0.999 in) |
U (Max) |
25.40 mm (1.000 in) |
V (Min) |
30.00 mm (1.181 in) |
V (Max) |
30.01 mm (1.181 in) |
W |
16.00 mm (0.630 in) |
X |
6.35 mm (0.250 in) |
Y |
31.75 mm (1.250 in) |
Specification |
Value |
End Journal Bearing Size |
30 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
1.173-18 |
Total Weight |
8.70 lbs |
To download the models below, you will need to sign in.
Sign In