- Home
- Products
- Ball Screws
- 7833268
7833268
Can't find what you're looking for? Go to the Product Selector
7833268
Support Block
Support Block, Base & Flange Mount, .969-32 1.150 in, 1.250 in, 1.500 in, 32 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$766.78
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
53.98 mm (2.125 in) |
B |
76.20 mm (3.000 in) |
C |
152.40 mm (6.000 in) |
D |
21.01 mm (0.827 in) |
D2 |
13.49 mm (0.531 in) |
D3 |
25.00 mm (0.984 in) |
F |
42.01 mm (1.654 in) |
J |
50.80 mm (2.000 in) |
K |
44.45 mm (1.750 in) |
L |
85.85 mm (3.380 in) |
M |
4x .656 dia |
N |
2x .906 Thru, 1.375 C-Bore x 2 |
Q |
42.01 mm (1.654 in) |
R |
25.40 mm (1.000 in) |
S |
68.07 mm (2.680 in) |
T |
28.45 mm (1.120 in) |
TH |
N-05 |
U (Min) |
19.02 mm (0.749 in) |
U (Max) |
19.05 mm (0.750 in) |
V (Min) |
25.00 mm (0.984 in) |
V (Max) |
25.01 mm (0.985 in) |
W |
15.01 mm (0.591 in) |
X |
4.78 mm (0.188 in) |
Y |
31.75 mm (1.250 in) |
Dimension |
Value |
A |
53.98 mm (2.125 in) |
B |
76.20 mm (3.000 in) |
C |
152.40 mm (6.000 in) |
D |
21.01 mm (0.827 in) |
D2 |
13.49 mm (0.531 in) |
D3 |
25.00 mm (0.984 in) |
F |
42.01 mm (1.654 in) |
J |
50.80 mm (2.000 in) |
K |
44.45 mm (1.750 in) |
L |
85.85 mm (3.380 in) |
M |
4x .656 dia |
N |
2x .906 Thru, 1.375 C-Bore x 2 |
Q |
42.01 mm (1.654 in) |
R |
25.40 mm (1.000 in) |
S |
68.07 mm (2.680 in) |
T |
28.45 mm (1.120 in) |
TH |
N-05 |
U (Min) |
19.02 mm (0.749 in) |
U (Max) |
19.05 mm (0.750 in) |
V (Min) |
25.00 mm (0.984 in) |
V (Max) |
25.01 mm (0.985 in) |
W |
15.01 mm (0.591 in) |
X |
4.78 mm (0.188 in) |
Y |
31.75 mm (1.250 in) |
Specification |
Value |
End Journal Bearing Size |
25 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
.969-32 |
Total Weight |
6.80 lbs |
To download the models below, you will need to sign in.
Sign In