- Home
- Products
- Ball Screws
- 7833262
7833262
Can't find what you're looking for? Go to the Product Selector
7833262
Support Block
Support Block, Base & Flange Mount, .664-32 0.875 in
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$563.80
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
36.50 mm (1.437 in) |
B |
50.80 mm (2.000 in) |
C |
101.60 mm (4.000 in) |
D |
12.01 mm (0.473 in) |
D2 |
5.99 mm (0.236 in) |
D3 |
17.00 mm (0.669 in) |
F |
24.00 mm (0.945 in) |
J |
34.93 mm (1.375 in) |
K |
31.75 mm (1.250 in) |
L |
60.45 mm (2.380 in) |
M |
4x .406 dia |
N |
2x .531 Thru, .812 C-Bore x 1. |
Q |
28.17 mm (1.109 in) |
R |
19.05 mm (0.750 in) |
S |
56.72 mm (2.233 in) |
T |
23.32 mm (0.918 in) |
TH |
N-03 |
U (Min) |
14.25 mm (0.561 in) |
U (Max) |
14.27 mm (0.562 in) |
V (Min) |
17.00 mm (0.669 in) |
V (Max) |
17.01 mm (0.670 in) |
W |
11.99 mm (0.472 in) |
X |
3.18 mm (0.125 in) |
Y |
31.75 mm (1.250 in) |
Dimension |
Value |
A |
36.50 mm (1.437 in) |
B |
50.80 mm (2.000 in) |
C |
101.60 mm (4.000 in) |
D |
12.01 mm (0.473 in) |
D2 |
5.99 mm (0.236 in) |
D3 |
17.00 mm (0.669 in) |
F |
24.00 mm (0.945 in) |
J |
34.93 mm (1.375 in) |
K |
31.75 mm (1.250 in) |
L |
60.45 mm (2.380 in) |
M |
4x .406 dia |
N |
2x .531 Thru, .812 C-Bore x 1. |
Q |
28.17 mm (1.109 in) |
R |
19.05 mm (0.750 in) |
S |
56.72 mm (2.233 in) |
T |
23.32 mm (0.918 in) |
TH |
N-03 |
U (Min) |
14.25 mm (0.561 in) |
U (Max) |
14.27 mm (0.562 in) |
V (Min) |
17.00 mm (0.669 in) |
V (Max) |
17.01 mm (0.670 in) |
W |
11.99 mm (0.472 in) |
X |
3.18 mm (0.125 in) |
Y |
31.75 mm (1.250 in) |
Specification |
Value |
End Journal Bearing Size |
17 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
.664-32 |
Total Weight |
2.30 lbs |
To download the models below, you will need to sign in.
Sign In