- Home
- Products
- Ball Screws
- 7833256
7833256
Can't find what you're looking for? Go to the Product Selector
7833256
Support Block
Support Block, Base & Flange Mount, .469-32 0.631 in, 16 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$518.73
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
28.58 mm (1.125 in) |
B |
38.10 mm (1.500 in) |
C |
76.20 mm (3.000 in) |
D |
10.01 mm (0.394 in) |
D2 |
5.00 mm (0.197 in) |
D3 |
12.00 mm (0.472 in) |
F |
19.99 mm (0.787 in) |
J |
28.58 mm (1.125 in) |
K |
25.40 mm (1.000 in) |
L |
47.75 mm (1.880 in) |
M |
4x .281 dia |
N |
2x .406 Thru, .625 C-Bore x .8 |
Q |
24.38 mm (0.960 in) |
R |
15.88 mm (0.625 in) |
S |
53.59 mm (2.110 in) |
T |
20.57 mm (0.810 in) |
TH |
N-01 |
U (Min) |
10.29 mm (0.405 in) |
U (Max) |
10.31 mm (0.406 in) |
V (Min) |
12.00 mm (0.472 in) |
V (Max) |
12.00 mm (0.473 in) |
W |
10.01 mm (0.394 in) |
X |
3.18 mm (0.125 in) |
Y |
31.75 mm (1.250 in) |
Dimension |
Value |
A |
28.58 mm (1.125 in) |
B |
38.10 mm (1.500 in) |
C |
76.20 mm (3.000 in) |
D |
10.01 mm (0.394 in) |
D2 |
5.00 mm (0.197 in) |
D3 |
12.00 mm (0.472 in) |
F |
19.99 mm (0.787 in) |
J |
28.58 mm (1.125 in) |
K |
25.40 mm (1.000 in) |
L |
47.75 mm (1.880 in) |
M |
4x .281 dia |
N |
2x .406 Thru, .625 C-Bore x .8 |
Q |
24.38 mm (0.960 in) |
R |
15.88 mm (0.625 in) |
S |
53.59 mm (2.110 in) |
T |
20.57 mm (0.810 in) |
TH |
N-01 |
U (Min) |
10.29 mm (0.405 in) |
U (Max) |
10.31 mm (0.406 in) |
V (Min) |
12.00 mm (0.472 in) |
V (Max) |
12.00 mm (0.473 in) |
W |
10.01 mm (0.394 in) |
X |
3.18 mm (0.125 in) |
Y |
31.75 mm (1.250 in) |
Specification |
Value |
End Journal Bearing Size |
12 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
.469-32 |
Total Weight |
1.30 lbs |
To download the models below, you will need to sign in.
Sign In