- Home
- Products
- Ball Screws
- 7829554
7829554
Can't find what you're looking for? Go to the Product Selector
7829554
Support Block
Support Block, Base & Flange Mount, 1.563-18 2.000 in, 50 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1735.98
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
74.60 mm (2.937 in) |
B |
95.25 mm (3.750 in) |
C |
190.50 mm (7.500 in) |
D |
19.30 mm (0.760 in) |
D2 |
91.95 mm (3.620 in) |
D3 |
40.00 mm (1.575 in) |
E |
41.40 mm (1.630 in) |
F |
80.01 mm (3.150 in) |
G |
96.52 mm (3.800 in) |
J |
76.20 mm (3.000 in) |
K |
57.15 mm (2.250 in) |
L |
107.95 mm (4.250 in) |
M |
6x .656 dia |
N |
4x .906 Thru, 1.375 C-Bore x 2 |
P |
1.27 mm (0.050 in) |
Q |
106.68 mm (4.200 in) |
R |
38.10 mm (1.500 in) |
S |
161.75 mm (6.368 in) |
T |
106.12 mm (4.178 in) |
TH |
N-08 |
U (Min) |
34.90 mm (1.374 in) |
U (Max) |
34.93 mm (1.375 in) |
V (Min) |
40.00 mm (1.575 in) |
V (Max) |
40.01 mm (1.575 in) |
W |
92.05 mm (3.624 in) |
X |
7.95 mm (0.313 in) |
Y |
47.63 mm (1.875 in) |
Dimension |
Value |
A |
74.60 mm (2.937 in) |
B |
95.25 mm (3.750 in) |
C |
190.50 mm (7.500 in) |
D |
19.30 mm (0.760 in) |
D2 |
91.95 mm (3.620 in) |
D3 |
40.00 mm (1.575 in) |
E |
41.40 mm (1.630 in) |
F |
80.01 mm (3.150 in) |
G |
96.52 mm (3.800 in) |
J |
76.20 mm (3.000 in) |
K |
57.15 mm (2.250 in) |
L |
107.95 mm (4.250 in) |
M |
6x .656 dia |
N |
4x .906 Thru, 1.375 C-Bore x 2 |
P |
1.27 mm (0.050 in) |
Q |
106.68 mm (4.200 in) |
R |
38.10 mm (1.500 in) |
S |
161.75 mm (6.368 in) |
T |
106.12 mm (4.178 in) |
TH |
N-08 |
U (Min) |
34.90 mm (1.374 in) |
U (Max) |
34.93 mm (1.375 in) |
V (Min) |
40.00 mm (1.575 in) |
V (Max) |
40.01 mm (1.575 in) |
W |
92.05 mm (3.624 in) |
X |
7.95 mm (0.313 in) |
Y |
47.63 mm (1.875 in) |
Specification |
Value |
End Journal Bearing Size |
40 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
1.563-18 |
Total Weight |
21.50 lbs |
To download the models below, you will need to sign in.
Sign In