- Home
- Products
- Ball Screws
- 7829553
7829553
Can't find what you're looking for? Go to the Product Selector
7829553
Support Block
Support Block, Base & Flange Mount, M50 x 1.5 2.500 in, 63 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1625.24
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
90.50 mm (3.563 in) |
B |
115.00 mm (4.528 in) |
C |
230.00 mm (9.055 in) |
D |
23.50 mm (0.925 in) |
D2 |
108.00 mm (4.252 in) |
D3 |
50.00 mm (1.969 in) |
F |
90.80 mm (3.575 in) |
G |
113.00 mm (4.449 in) |
J |
92.00 mm (3.622 in) |
K |
71.45 mm (2.813 in) |
L |
143.00 mm (5.630 in) |
M |
6x 20.63 dia |
N |
4x 26.19 Thru, 41.28 C-Bore x |
P |
2.29 mm (0.090 in) |
Q |
124.46 mm (4.900 in) |
R |
46.10 mm (1.815 in) |
S |
197.00 mm (7.756 in) |
T |
124.00 mm (4.882 in) |
TH |
KM-10 |
U (Min) |
39.38 mm (1.550 in) |
U (Max) |
40.00 mm (1.575 in) |
V (Min) |
50.00 mm (1.968 in) |
V (Max) |
50.01 mm (1.969 in) |
W |
108.00 mm (4.252 in) |
X |
10.00 mm (0.394 in) |
Y |
65.00 mm (2.559 in) |
Dimension |
Value |
A |
90.50 mm (3.563 in) |
B |
115.00 mm (4.528 in) |
C |
230.00 mm (9.055 in) |
D |
23.50 mm (0.925 in) |
D2 |
108.00 mm (4.252 in) |
D3 |
50.00 mm (1.969 in) |
F |
90.80 mm (3.575 in) |
G |
113.00 mm (4.449 in) |
J |
92.00 mm (3.622 in) |
K |
71.45 mm (2.813 in) |
L |
143.00 mm (5.630 in) |
M |
6x 20.63 dia |
N |
4x 26.19 Thru, 41.28 C-Bore x |
P |
2.29 mm (0.090 in) |
Q |
124.46 mm (4.900 in) |
R |
46.10 mm (1.815 in) |
S |
197.00 mm (7.756 in) |
T |
124.00 mm (4.882 in) |
TH |
KM-10 |
U (Min) |
39.38 mm (1.550 in) |
U (Max) |
40.00 mm (1.575 in) |
V (Min) |
50.00 mm (1.968 in) |
V (Max) |
50.01 mm (1.969 in) |
W |
108.00 mm (4.252 in) |
X |
10.00 mm (0.394 in) |
Y |
65.00 mm (2.559 in) |
Specification |
Value |
End Journal Bearing Size |
50 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
M50 x 1.5 |
Total Weight |
17.700 kg |
To download the models below, you will need to sign in.
Sign In