- Home
- Products
- Ball Screws
- 7829552
7829552
Can't find what you're looking for? Go to the Product Selector
7829552
Support Block
Support Block, Base & Flange Mount, M40 x 1.5 2.000 in, 50 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1735.98
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
74.60 mm (2.937 in) |
B |
96.00 mm (3.780 in) |
C |
192.00 mm (7.559 in) |
D |
19.20 mm (0.756 in) |
D2 |
92.00 mm (3.622 in) |
D3 |
40.00 mm (1.575 in) |
E |
41.50 mm (1.634 in) |
F |
80.00 mm (3.150 in) |
G |
96.00 mm (3.780 in) |
J |
76.00 mm (2.992 in) |
K |
57.15 mm (2.250 in) |
L |
108.00 mm (4.252 in) |
M |
6x 16.66 dia |
N |
4x 23.01 Thru, 34.93 C-Bore x |
P |
1.27 mm (0.050 in) |
Q |
106.68 mm (4.200 in) |
R |
38.10 mm (1.500 in) |
S |
164.00 mm (6.457 in) |
T |
109.00 mm (4.291 in) |
TH |
KM-08 |
U (Min) |
31.98 mm (1.259 in) |
U (Max) |
32.00 mm (1.260 in) |
V (Min) |
40.00 mm (1.575 in) |
V (Max) |
40.01 mm (1.575 in) |
W |
92.00 mm (3.622 in) |
X |
8.00 mm (0.315 in) |
Y |
47.00 mm (1.850 in) |
Dimension |
Value |
A |
74.60 mm (2.937 in) |
B |
96.00 mm (3.780 in) |
C |
192.00 mm (7.559 in) |
D |
19.20 mm (0.756 in) |
D2 |
92.00 mm (3.622 in) |
D3 |
40.00 mm (1.575 in) |
E |
41.50 mm (1.634 in) |
F |
80.00 mm (3.150 in) |
G |
96.00 mm (3.780 in) |
J |
76.00 mm (2.992 in) |
K |
57.15 mm (2.250 in) |
L |
108.00 mm (4.252 in) |
M |
6x 16.66 dia |
N |
4x 23.01 Thru, 34.93 C-Bore x |
P |
1.27 mm (0.050 in) |
Q |
106.68 mm (4.200 in) |
R |
38.10 mm (1.500 in) |
S |
164.00 mm (6.457 in) |
T |
109.00 mm (4.291 in) |
TH |
KM-08 |
U (Min) |
31.98 mm (1.259 in) |
U (Max) |
32.00 mm (1.260 in) |
V (Min) |
40.00 mm (1.575 in) |
V (Max) |
40.01 mm (1.575 in) |
W |
92.00 mm (3.622 in) |
X |
8.00 mm (0.315 in) |
Y |
47.00 mm (1.850 in) |
Specification |
Value |
End Journal Bearing Size |
40 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
M40 x 1.5 |
Total Weight |
9.800 kg |
To download the models below, you will need to sign in.
Sign In