- Home
- Products
- Ball Screws
- 7829551
7829551
Can't find what you're looking for? Go to the Product Selector
7829551
Support Block
Support Block, Base & Flange Mount, M30 x 1.5 1.500 in, 40 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$916.92
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
60.30 mm (2.374 in) |
B |
83.00 mm (3.268 in) |
C |
165.00 mm (6.496 in) |
D |
26.00 mm (1.024 in) |
D2 |
64.00 mm (2.520 in) |
D3 |
30.07 mm (1.184 in) |
F |
52.00 mm (2.047 in) |
G |
68.00 mm (2.677 in) |
J |
51.00 mm (2.008 in) |
K |
47.63 mm (1.875 in) |
L |
92.20 mm (3.630 in) |
M |
4x 6.66 dia |
N |
2x 23.01 Thru, 34.93 C-Bore x |
P |
1.14 mm (0.045 in) |
Q |
76.20 mm (3.000 in) |
R |
25.40 mm (1.000 in) |
S |
124.00 mm (4.882 in) |
T |
78.00 mm (3.071 in) |
TH |
KM-06 |
U (Min) |
24.98 mm (0.983 in) |
U (Max) |
25.00 mm (0.984 in) |
V (Min) |
30.00 mm (1.181 in) |
V (Max) |
30.01 mm (1.181 in) |
W |
63.39 mm (2.496 in) |
X |
8.00 mm (0.315 in) |
Y |
34.00 mm (1.339 in) |
Dimension |
Value |
A |
60.30 mm (2.374 in) |
B |
83.00 mm (3.268 in) |
C |
165.00 mm (6.496 in) |
D |
26.00 mm (1.024 in) |
D2 |
64.00 mm (2.520 in) |
D3 |
30.07 mm (1.184 in) |
F |
52.00 mm (2.047 in) |
G |
68.00 mm (2.677 in) |
J |
51.00 mm (2.008 in) |
K |
47.63 mm (1.875 in) |
L |
92.20 mm (3.630 in) |
M |
4x 6.66 dia |
N |
2x 23.01 Thru, 34.93 C-Bore x |
P |
1.14 mm (0.045 in) |
Q |
76.20 mm (3.000 in) |
R |
25.40 mm (1.000 in) |
S |
124.00 mm (4.882 in) |
T |
78.00 mm (3.071 in) |
TH |
KM-06 |
U (Min) |
24.98 mm (0.983 in) |
U (Max) |
25.00 mm (0.984 in) |
V (Min) |
30.00 mm (1.181 in) |
V (Max) |
30.01 mm (1.181 in) |
W |
63.39 mm (2.496 in) |
X |
8.00 mm (0.315 in) |
Y |
34.00 mm (1.339 in) |
Specification |
Value |
End Journal Bearing Size |
30 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
M30 x 1.5 |
Total Weight |
5.200 kg |
To download the models below, you will need to sign in.
Sign In