- Home
- Products
- Ball Screws
- 7829549
7829549
Can't find what you're looking for? Go to the Product Selector
7829549
Support Block
Support Block, Base & Flange Mount, M20 x 1 1.000 in, 1.171 in, 25 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$660.17
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
41.30 mm (1.626 in) |
B |
57.00 mm (2.244 in) |
C |
114.00 mm (4.488 in) |
D |
24.00 mm (0.945 in) |
D2 |
56.00 mm (2.205 in) |
D3 |
20.00 mm (0.787 in) |
F |
48.00 mm (1.890 in) |
G |
60.00 mm (2.362 in) |
J |
44.00 mm (1.732 in) |
K |
36.53 mm (1.438 in) |
L |
69.90 mm (2.752 in) |
M |
4x 11.91 dia |
N |
2x 16.66 Thru, 25.40 C-Bore x |
P |
1.00 mm (0.039 in) |
Q |
68.58 mm (2.700 in) |
R |
23.80 mm (0.937 in) |
S |
103.00 mm (4.055 in) |
T |
69.00 mm (2.717 in) |
TH |
KM-04 |
U (Min) |
15.98 mm (0.629 in) |
U (Max) |
16.00 mm (0.630 in) |
V (Min) |
20.00 mm (0.787 in) |
V (Max) |
20.01 mm (0.788 in) |
W |
53.06 mm (2.089 in) |
Y |
30.00 mm (1.181 in) |
Dimension |
Value |
A |
41.30 mm (1.626 in) |
B |
57.00 mm (2.244 in) |
C |
114.00 mm (4.488 in) |
D |
24.00 mm (0.945 in) |
D2 |
56.00 mm (2.205 in) |
D3 |
20.00 mm (0.787 in) |
F |
48.00 mm (1.890 in) |
G |
60.00 mm (2.362 in) |
J |
44.00 mm (1.732 in) |
K |
36.53 mm (1.438 in) |
L |
69.90 mm (2.752 in) |
M |
4x 11.91 dia |
N |
2x 16.66 Thru, 25.40 C-Bore x |
P |
1.00 mm (0.039 in) |
Q |
68.58 mm (2.700 in) |
R |
23.80 mm (0.937 in) |
S |
103.00 mm (4.055 in) |
T |
69.00 mm (2.717 in) |
TH |
KM-04 |
U (Min) |
15.98 mm (0.629 in) |
U (Max) |
16.00 mm (0.630 in) |
V (Min) |
20.00 mm (0.787 in) |
V (Max) |
20.01 mm (0.788 in) |
W |
53.06 mm (2.089 in) |
Y |
30.00 mm (1.181 in) |
Specification |
Value |
End Journal Bearing Size |
20 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
M20 x 1 |
Total Weight |
2.500 kg |
To download the models below, you will need to sign in.
Sign In