- Home
- Products
- Ball Screws
- 7829548
7829548
Can't find what you're looking for? Go to the Product Selector
7829548
Support Block
Support Block, Base & Flange Mount, M15 x 1 0.750 in, 20 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$584.91
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
31.80 mm (1.252 in) |
B |
45.00 mm (1.772 in) |
C |
89.00 mm (3.504 in) |
D |
19.00 mm (0.748 in) |
D2 |
44.00 mm (1.732 in) |
D3 |
15.00 mm (0.591 in) |
F |
38.00 mm (1.496 in) |
G |
47.00 mm (1.850 in) |
J |
35.00 mm (1.378 in) |
K |
28.58 mm (1.125 in) |
L |
54.10 mm (2.130 in) |
M |
4x 7.13 dia |
N |
2x 10.31 Thru, 15.88 C-Bore x |
P |
0.51 mm (0.020 in) |
Q |
53.34 mm (2.100 in) |
R |
19.10 mm (0.752 in) |
S |
80.00 mm (3.150 in) |
T |
55.00 mm (2.165 in) |
TH |
KM-02 |
U (Min) |
11.98 mm (0.472 in) |
U (Max) |
12.00 mm (0.472 in) |
V (Min) |
15.00 mm (0.591 in) |
V (Max) |
15.01 mm (0.591 in) |
W |
44.00 mm (1.732 in) |
X |
4.00 mm (0.157 in) |
Y |
22.00 mm (0.866 in) |
Dimension |
Value |
A |
31.80 mm (1.252 in) |
B |
45.00 mm (1.772 in) |
C |
89.00 mm (3.504 in) |
D |
19.00 mm (0.748 in) |
D2 |
44.00 mm (1.732 in) |
D3 |
15.00 mm (0.591 in) |
F |
38.00 mm (1.496 in) |
G |
47.00 mm (1.850 in) |
J |
35.00 mm (1.378 in) |
K |
28.58 mm (1.125 in) |
L |
54.10 mm (2.130 in) |
M |
4x 7.13 dia |
N |
2x 10.31 Thru, 15.88 C-Bore x |
P |
0.51 mm (0.020 in) |
Q |
53.34 mm (2.100 in) |
R |
19.10 mm (0.752 in) |
S |
80.00 mm (3.150 in) |
T |
55.00 mm (2.165 in) |
TH |
KM-02 |
U (Min) |
11.98 mm (0.472 in) |
U (Max) |
12.00 mm (0.472 in) |
V (Min) |
15.00 mm (0.591 in) |
V (Max) |
15.01 mm (0.591 in) |
W |
44.00 mm (1.732 in) |
X |
4.00 mm (0.157 in) |
Y |
22.00 mm (0.866 in) |
Specification |
Value |
End Journal Bearing Size |
15 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
M15 x 1 |
Total Weight |
1.600 kg |
To download the models below, you will need to sign in.
Sign In