- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Gearbox and DC Motor
- 7828719
7828719
Can't find what you're looking for? Go to the Product Selector
7828719
Actuator, KIT: GEARBOX 12VDC 18:1 W/AUX
Lead Time:
120 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Motor and Gear box only (No Lift Assembly)
-
For a selection of lift kits see https://www.thomsonlinear.com/en/product-category/WB_TH_IA_Lift_Kit
Specifications | Value |
Feedback | No Feedback |
Gear Reduction | 18:1 |
Voltage | 12 Vdc |
Weight | 5.5 lb |