- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Gearbox and AC Motor
- 7825379
7825379
Can't find what you're looking for? Go to the Product Selector
7825379
Actuator, ACTUATOR GEAR BOX(110VAC,18:1)
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Motor and Gear box only (No Lift Assembly)
-
For a selection of lift kits see https://www.thomsonlinear.com/en/product-category/WB_TH_IA_Lift_Kit
-
Same as PG11-18B65-
Specifications | Value |
Feedback | No Feedback |
Gear Reduction | 18:1 |
Voltage | 115 Vac |
Weight | 10 lb |