- Home
- Products
- Ball Screws
- 7824161
7824161
Can't find what you're looking for? Go to the Product Selector
7824161
Support Block
Support Block, Base & Flange Mount, 1.967-18 2.500 in, 63 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1787.47
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
90.50 mm (3.563 in) |
B |
114.30 mm (4.500 in) |
C |
228.60 mm (9.000 in) |
D |
23.37 mm (0.920 in) |
D2 |
107.95 mm (4.250 in) |
D3 |
50.00 mm (1.969 in) |
E |
43.69 mm (1.720 in) |
F |
90.42 mm (3.560 in) |
G |
114.30 mm (4.500 in) |
J |
92.08 mm (3.625 in) |
K |
71.45 mm (2.813 in) |
L |
143.00 mm (5.630 in) |
M |
6x .812 dia |
N |
4x 1.031 Thru, 1.625 C-Bore x |
P |
1.27 mm (0.050 in) |
Q |
124.46 mm (4.900 in) |
R |
46.05 mm (1.813 in) |
S |
196.82 mm (7.749 in) |
T |
123.75 mm (4.872 in) |
TH |
N-10 |
U (Min) |
44.42 mm (1.749 in) |
U (Max) |
44.45 mm (1.750 in) |
V (Min) |
50.00 mm (1.968 in) |
V (Max) |
50.01 mm (1.969 in) |
W |
108.00 mm (4.252 in) |
X |
9.53 mm (0.375 in) |
Y |
69.85 mm (2.750 in) |
Dimension |
Value |
A |
90.50 mm (3.563 in) |
B |
114.30 mm (4.500 in) |
C |
228.60 mm (9.000 in) |
D |
23.37 mm (0.920 in) |
D2 |
107.95 mm (4.250 in) |
D3 |
50.00 mm (1.969 in) |
E |
43.69 mm (1.720 in) |
F |
90.42 mm (3.560 in) |
G |
114.30 mm (4.500 in) |
J |
92.08 mm (3.625 in) |
K |
71.45 mm (2.813 in) |
L |
143.00 mm (5.630 in) |
M |
6x .812 dia |
N |
4x 1.031 Thru, 1.625 C-Bore x |
P |
1.27 mm (0.050 in) |
Q |
124.46 mm (4.900 in) |
R |
46.05 mm (1.813 in) |
S |
196.82 mm (7.749 in) |
T |
123.75 mm (4.872 in) |
TH |
N-10 |
U (Min) |
44.42 mm (1.749 in) |
U (Max) |
44.45 mm (1.750 in) |
V (Min) |
50.00 mm (1.968 in) |
V (Max) |
50.01 mm (1.969 in) |
W |
108.00 mm (4.252 in) |
X |
9.53 mm (0.375 in) |
Y |
69.85 mm (2.750 in) |
Specification |
Value |
End Journal Bearing Size |
50 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
1.967-18 |
Total Weight |
39.00 lbs |
To download the models below, you will need to sign in.
Sign In