- Home
- Products
- Ball Screws
- 7824160
7824160
Can't find what you're looking for? Go to the Product Selector
7824160
Support Block
Support Block, Base & Flange Mount, 1.767-18 2.000 in, 2.250 in
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1858.97
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
84.15 mm (3.313 in) |
B |
107.95 mm (4.250 in) |
C |
215.90 mm (8.500 in) |
D |
22.10 mm (0.870 in) |
D2 |
100.08 mm (3.940 in) |
D3 |
45.00 mm (1.772 in) |
E |
43.69 mm (1.720 in) |
F |
88.14 mm (3.470 in) |
G |
106.68 mm (4.200 in) |
J |
92.08 mm (3.625 in) |
K |
71.45 mm (2.813 in) |
L |
143.00 mm (5.630 in) |
M |
6x .812 dia |
N |
4x 1.031 Thru, 1.625 C-Bore x |
P |
1.27 mm (0.050 in) |
Q |
114.30 mm (4.500 in) |
R |
46.05 mm (1.813 in) |
S |
169.72 mm (6.682 in) |
T |
114.10 mm (4.492 in) |
TH |
N-09 |
U (Min) |
34.90 mm (1.374 in) |
U (Max) |
34.93 mm (1.375 in) |
V (Min) |
45.00 mm (1.772 in) |
V (Max) |
45.01 mm (1.772 in) |
W |
99.97 mm (3.936 in) |
X |
7.95 mm (0.313 in) |
Y |
47.63 mm (1.875 in) |
Dimension |
Value |
A |
84.15 mm (3.313 in) |
B |
107.95 mm (4.250 in) |
C |
215.90 mm (8.500 in) |
D |
22.10 mm (0.870 in) |
D2 |
100.08 mm (3.940 in) |
D3 |
45.00 mm (1.772 in) |
E |
43.69 mm (1.720 in) |
F |
88.14 mm (3.470 in) |
G |
106.68 mm (4.200 in) |
J |
92.08 mm (3.625 in) |
K |
71.45 mm (2.813 in) |
L |
143.00 mm (5.630 in) |
M |
6x .812 dia |
N |
4x 1.031 Thru, 1.625 C-Bore x |
P |
1.27 mm (0.050 in) |
Q |
114.30 mm (4.500 in) |
R |
46.05 mm (1.813 in) |
S |
169.72 mm (6.682 in) |
T |
114.10 mm (4.492 in) |
TH |
N-09 |
U (Min) |
34.90 mm (1.374 in) |
U (Max) |
34.93 mm (1.375 in) |
V (Min) |
45.00 mm (1.772 in) |
V (Max) |
45.01 mm (1.772 in) |
W |
99.97 mm (3.936 in) |
X |
7.95 mm (0.313 in) |
Y |
47.63 mm (1.875 in) |
Specification |
Value |
End Journal Bearing Size |
45 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
1.767-18 |
Total Weight |
35.00 lbs |
To download the models below, you will need to sign in.
Sign In