- Home
- Products
- Ball Screws
- 7824158
7824158
Can't find what you're looking for? Go to the Product Selector
7824158
Support Block
Support Block, Base & Flange Mount, .969-32 1.150 in, 1.250 in, 1.500 in, 32 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$831.30
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
53.98 mm (2.125 in) |
B |
76.20 mm (3.000 in) |
C |
152.40 mm (6.000 in) |
D |
24.64 mm (0.970 in) |
D2 |
59.94 mm (2.360 in) |
D3 |
25.00 mm (0.984 in) |
F |
49.28 mm (1.940 in) |
G |
66.04 mm (2.600 in) |
J |
50.80 mm (2.000 in) |
K |
44.45 mm (1.750 in) |
L |
85.85 mm (3.380 in) |
M |
4x .656 dia |
N |
2x .906 Thru, 1.375 C-Bore x 2 |
P |
0.76 mm (0.030 in) |
Q |
73.66 mm (2.900 in) |
R |
25.40 mm (1.000 in) |
S |
113.11 mm (4.453 in) |
T |
73.48 mm (2.893 in) |
TH |
N-05 |
U (Min) |
19.02 mm (0.749 in) |
U (Max) |
19.05 mm (0.750 in) |
V (Min) |
25.00 mm (0.984 in) |
V (Max) |
25.01 mm (0.985 in) |
W |
60.05 mm (2.364 in) |
X |
4.78 mm (0.188 in) |
Y |
31.75 mm (1.250 in) |
Dimension |
Value |
A |
53.98 mm (2.125 in) |
B |
76.20 mm (3.000 in) |
C |
152.40 mm (6.000 in) |
D |
24.64 mm (0.970 in) |
D2 |
59.94 mm (2.360 in) |
D3 |
25.00 mm (0.984 in) |
F |
49.28 mm (1.940 in) |
G |
66.04 mm (2.600 in) |
J |
50.80 mm (2.000 in) |
K |
44.45 mm (1.750 in) |
L |
85.85 mm (3.380 in) |
M |
4x .656 dia |
N |
2x .906 Thru, 1.375 C-Bore x 2 |
P |
0.76 mm (0.030 in) |
Q |
73.66 mm (2.900 in) |
R |
25.40 mm (1.000 in) |
S |
113.11 mm (4.453 in) |
T |
73.48 mm (2.893 in) |
TH |
N-05 |
U (Min) |
19.02 mm (0.749 in) |
U (Max) |
19.05 mm (0.750 in) |
V (Min) |
25.00 mm (0.984 in) |
V (Max) |
25.01 mm (0.985 in) |
W |
60.05 mm (2.364 in) |
X |
4.78 mm (0.188 in) |
Y |
31.75 mm (1.250 in) |
Specification |
Value |
End Journal Bearing Size |
25 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
.969-32 |
Total Weight |
9.50 lbs |
To download the models below, you will need to sign in.
Sign In