- Home
- Products
- Ball Screws
- 7824157
7824157
Can't find what you're looking for? Go to the Product Selector
7824157
Support Block
Support Block, Base & Flange Mount, .781-32 1.000 in, 1.171 in, 25 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$660.17
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
41.28 mm (1.625 in) |
B |
57.15 mm (2.250 in) |
C |
114.30 mm (4.500 in) |
D |
23.88 mm (0.940 in) |
D2 |
55.88 mm (2.200 in) |
D3 |
20.00 mm (0.787 in) |
F |
47.50 mm (1.870 in) |
G |
60.96 mm (2.400 in) |
J |
44.45 mm (1.750 in) |
K |
36.53 mm (1.438 in) |
L |
69.85 mm (2.750 in) |
M |
4x .469 dia |
N |
2x .656 Thru, 1.00 C-Bore x 1. |
P |
1.02 mm (0.040 in) |
Q |
68.58 mm (2.700 in) |
R |
23.83 mm (0.938 in) |
S |
102.31 mm (4.028 in) |
T |
68.91 mm (2.713 in) |
TH |
N-04 |
U (Min) |
15.85 mm (0.624 in) |
U (Max) |
15.88 mm (0.625 in) |
V (Min) |
20.00 mm (0.787 in) |
V (Max) |
20.01 mm (0.788 in) |
W |
55.98 mm (2.204 in) |
X |
4.78 mm (0.188 in) |
Y |
31.75 mm (1.250 in) |
Dimension |
Value |
A |
41.28 mm (1.625 in) |
B |
57.15 mm (2.250 in) |
C |
114.30 mm (4.500 in) |
D |
23.88 mm (0.940 in) |
D2 |
55.88 mm (2.200 in) |
D3 |
20.00 mm (0.787 in) |
F |
47.50 mm (1.870 in) |
G |
60.96 mm (2.400 in) |
J |
44.45 mm (1.750 in) |
K |
36.53 mm (1.438 in) |
L |
69.85 mm (2.750 in) |
M |
4x .469 dia |
N |
2x .656 Thru, 1.00 C-Bore x 1. |
P |
1.02 mm (0.040 in) |
Q |
68.58 mm (2.700 in) |
R |
23.83 mm (0.938 in) |
S |
102.31 mm (4.028 in) |
T |
68.91 mm (2.713 in) |
TH |
N-04 |
U (Min) |
15.85 mm (0.624 in) |
U (Max) |
15.88 mm (0.625 in) |
V (Min) |
20.00 mm (0.787 in) |
V (Max) |
20.01 mm (0.788 in) |
W |
55.98 mm (2.204 in) |
X |
4.78 mm (0.188 in) |
Y |
31.75 mm (1.250 in) |
Specification |
Value |
End Journal Bearing Size |
20 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
.781-32 |
Total Weight |
5.50 lbs |
To download the models below, you will need to sign in.
Sign In