- Home
- Products
- Ball Screws
- 7824155
7824155
Can't find what you're looking for? Go to the Product Selector
7824155
Support Block
Support Block, Base & Flange Mount, .586-32 0.750 in, 20 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$562.41
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
31.75 mm (1.250 in) |
B |
44.45 mm (1.750 in) |
C |
88.90 mm (3.500 in) |
D |
19.05 mm (0.750 in) |
D2 |
43.94 mm (1.730 in) |
D3 |
15.00 mm (0.591 in) |
F |
38.10 mm (1.500 in) |
G |
48.26 mm (1.900 in) |
J |
34.93 mm (1.375 in) |
K |
28.58 mm (1.125 in) |
L |
54.10 mm (2.130 in) |
M |
4x .281 dia |
N |
2x .406 Thru, .625 C-Bore x .8 |
P |
0.51 mm (0.020 in) |
Q |
53.34 mm (2.100 in) |
R |
19.05 mm (0.750 in) |
S |
80.77 mm (3.180 in) |
T |
55.37 mm (2.180 in) |
TH |
N-02 |
U (Min) |
12.67 mm (0.499 in) |
U (Max) |
12.70 mm (0.500 in) |
V (Min) |
15.00 mm (0.591 in) |
V (Max) |
15.01 mm (0.591 in) |
W |
43.99 mm (1.732 in) |
X |
3.18 mm (0.125 in) |
Y |
22.23 mm (0.875 in) |
Dimension |
Value |
A |
31.75 mm (1.250 in) |
B |
44.45 mm (1.750 in) |
C |
88.90 mm (3.500 in) |
D |
19.05 mm (0.750 in) |
D2 |
43.94 mm (1.730 in) |
D3 |
15.00 mm (0.591 in) |
F |
38.10 mm (1.500 in) |
G |
48.26 mm (1.900 in) |
J |
34.93 mm (1.375 in) |
K |
28.58 mm (1.125 in) |
L |
54.10 mm (2.130 in) |
M |
4x .281 dia |
N |
2x .406 Thru, .625 C-Bore x .8 |
P |
0.51 mm (0.020 in) |
Q |
53.34 mm (2.100 in) |
R |
19.05 mm (0.750 in) |
S |
80.77 mm (3.180 in) |
T |
55.37 mm (2.180 in) |
TH |
N-02 |
U (Min) |
12.67 mm (0.499 in) |
U (Max) |
12.70 mm (0.500 in) |
V (Min) |
15.00 mm (0.591 in) |
V (Max) |
15.01 mm (0.591 in) |
W |
43.99 mm (1.732 in) |
X |
3.18 mm (0.125 in) |
Y |
22.23 mm (0.875 in) |
Specification |
Value |
End Journal Bearing Size |
15 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
.586-32 |
Total Weight |
3.50 lbs |
To download the models below, you will need to sign in.
Sign In