- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Lift Kit
- 7820950
7820950
Can't find what you're looking for? Go to the Product Selector
7820950
Actuator, KIT: ACTUATOR LIFT ONLY 8"STK
Lead Time:
30 Days
$486.82
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Replacement lift assembly
-
Motor and gearbox are NOT included
-
Use the following web page to find motor and gearboxes: https://www.thomsonlinear.com/en/product-category/WB_TH_IA_MISC
Dimension | Value |
[B] | 12.8 in |
Dimension | Value |
[B] | 12.8 in |
Specifications | Value |
Nominal Stroke | 8 in |
Weight | 3.6 kg |