7110-448-066 - Product Superseded

Product 7110-448-066 is now a superseded item. We suggest replacing with item KGF-D-2520-RH-EE.

Same exact ball nut, screw & nut interchangeable.

7110-448-066
Ball Nut

Ball Nut, 25 mm X 20 mm, Flanged, Wiper Included, Round, No Safety Feature, End Cap, 13000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 25 mm
Lead 20.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Wiper Included
Flange Integral
Screw Part Number 195-9703
Number Of Starts 4
Total Weight 0.300 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 13,000 N (2,923 lbf)
Load, Static 23 kN (5,238 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?