6715210204

6715210204
6715210204

Linear Unit, ENCODER IG602 24V 600 P/R

Lead Time:  N/A  
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The IG602 encoders come with mounting screws but no coupling or connector. To be able to mount the encoder to the unit, the unit must have a shaft for encoders.
  • Supply Voltage 10-30 Vdc, Max load current 0.2 A, Operating distance 2mm.
  • The encoders can also be ordered mounted to the unit from factory. See ADG encoder option kit
  • Cable not included

Dimensions

dimensions
DimensionValue
[L]56 mm

Specifications

SpecificationsValue
Weight0.36 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?