6715210196

6715210196
6715210196

Linear Unit, INKREMENTALER DREHGEBER RI58-O/500AS.41RH


  • The IG602 encoders come with mounting screws but no coupling or connector. To be able to mount the encoder to the unit, the unit must have a shaft for encoders.
  • Supply Voltage 5 Vdc ±10%, Line driver
  • The encoders can also be ordered mounted to the unit from factory. See ADG encoder option kit
  • Cable not included

Dimensions

dimensions
DimensionValue
[L]51.5 mm

Specifications

SpecificationsValue
Weight0.36 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?