- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Splines
-
Outer Race
- 5707472
5707472
Can't find what you're looking for? Go to the Product Selector
5707472
Ball Spline, Outer Race Only, 1.000 in Spline Nominal Diameter, Non-Preloaded, 3 Active Races, Steel
Lead Time:
122 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Outer race only, No inner race (shaft)
-
Offers high speed, anti-friction linear motion under high torsional loads
-
All units available with and without keyway
-
Lash — .005 inch maximum standard play perpendicular to rotational axis
-
Efficiency — coefficient of friction .007 maximum
Dimension | Value |
[D] | 1.906 in |
[d2] Root Diameter | 0.8 in |
[L] | 2.598 in |
[L1] | 2.068 in |
Ball Bearing Diameter | 0.187 in |
Spline Nominal Diameter | 1 in |
Specifications | Value |
Flange | Not Available |
Material | Steel |
Number of Active Races | 3 |
Preload | Non-Preloaded |
Return Style | End Cap |
Temperature Max | 300 °F |
Weight | 0.92 lb |
Wiper | Not available |