5704746 - Product Obsolete

Product 5704746 is now an obsolete item.

5704746
5704746

DISCONTINUED,WIPER KIT,6.000X1.000,FELT, Obsolete


  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Contains:
  • No Direct Replacement

Dimensions

dimensions
DimensionValue
[D1]6.97 in
[D2]6.884 in
[L1]1.05 in
[L2]1.048 in
Diameter, Nominal Screw6 in

Specifications

SpecificationsValue
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?