5702652 - Product Obsolete

Product 5702652 is now an obsolete item. Contact us with any further questions.

5702652
5702652

WIPER KIT,1.150X0.200,BRUSH


  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Contains:
  • No Direct Replacement

Dimensions

dimensions
DimensionValue
[D1]1.76 in
[D2]1.52 in
[L1]0.137 in
[L2]0.105 in
Diameter, Nominal Screw1.15 in

Specifications

SpecificationsValue
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?