5700458 - Product Obsolete

Product 5700458 is now an obsolete item. Contact us with any further questions.

5700458
5700458

WIPER KIT,3.000X1.500,RH,FELT


  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Contains:
  • See related product for replacement part

Dimensions

dimensions
DimensionValue
[D1]3.74 in
[D2]3.64 in
[L1]0.375 in
[L2]0.75 in
Diameter, Nominal Screw3 in

Specifications

SpecificationsValue
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?