5700456 - Product Obsolete

Product 5700456 is now an obsolete item. Contact us with any further questions.

5700456
5700456

WIPER KIT,2.250X0.500,LH,FELT


  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Contains:
  • No Direct Replacement

Dimensions

dimensions
DimensionValue
[D1]2.802 in
[D2]2.178 in
[L1]0.3 in
[L2]0.625 in
Diameter, Nominal Screw2.25 in

Specifications

SpecificationsValue
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?