532OW45

532OW45
532OW45

Profile Rail, Oil Reservoir, 500 Series Roller Accessory, Size: 45 mm

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The OW oil reservoir is a cost effective, automatic lubrication system. It is constructed with an integrated oil reservoir that provides a uniform, consistent lubricating oil to the ball paths for extended periods of time.
  • The OW oil reservoir can be easily installed in conjunction with other optional modular accessories providing an easy upgrade to the standard seals.
  • Can be easily installed on-site in the field or can be supplied from the factory.

Dimensions

dimensions

Specifications

SpecificationsValue
Ball/RollerRoller 
Carriage/Rail/AssemblyAccessory 
Rail Size (nominal)45 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486735823 
Weight0.056 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?