532HST25 - Product Obsolete

Product 532HST25 is now an obsolete item.

532HST25
532HST25

Profile Rail, Rail Plug, 500 Series Roller Accessory, Rail Plug Sliding Block Insertion Tool, Size: 25 mm, Stainless Steel, Obsolete


  • Requires also tool 532HSTC
  • For use with Type A roller rails

Dimensions

Specifications

SpecificationsValue
Ball/RollerRoller 
Carriage/Rail/AssemblyAccessory 
MaterialStainless Steel 
Rail Size (nominal)25 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486823858 
Weight2 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?