- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
53 - Accessories
-
HP - Rail Plug, Plastic
- 532HP55
532HP55
Can't find what you're looking for? Go to the Product Selector
532HP55
Profile Rail, Rail Plug, 500 Series Ball Accessory, (25 pcs), Size: 55 mm, Nylon
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Plastic plugs are an inexpensive and simple method to seal the rail attachment bolt area. The plastic plugs are easily driven in place to any rail with a soft non-metallic drift. They can easily be removed
-
For use with Type A rails
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Accessory |
Material | Nylon |
Rail Size (nominal) | 55 mm |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486733065 |
Weight | 0.047 kg |