532HB45 - Product Obsolete

Product 532HB45 is now an obsolete item.

532HB45
532HB45

Profile Rail, Rail Plug, 500 Series Roller Accessory, (1 per), Size: 45 mm, Brass, Obsolete


  • For use with Type A rails

Dimensions

Specifications

SpecificationsValue
Ball/RollerRoller 
Carriage/Rail/AssemblyAccessory 
MaterialBrass 
Rail Size (nominal)45 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486733003 
Weight0.008 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?