531VR45

531VR45
531VR45

Profile Rail, Wiper, 500 Series Ball Accessory, Viton, Size: 45 mm, Viton®

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The VR seals provide an additional level of protection from contaminants to the assembly. These additional components can easily be added on-site without removing the carriage from the rail. They are supplied with the required screws to make the installation simple
  • VR seals are constructed from durable Viton®

Dimensions

dimensions

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAccessory 
MaterialViton® 
Rail Size (nominal)45 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486732471 
Weight0.1 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?