531RT15 - Product Obsolete

Product 531RT15 is now an obsolete item.

531RT15
531RT15

Profile Rail, Mylar Tape, 500 Series Accessory, 3000 mm Long, Size: 15 mm, Mylar, Obsolete


  • A simple and low cost alternative is specialty Mylar tape that can be placed quickly on the top surface of the rail.

Dimensions

DimensionValue
Length3000 mm 

Specifications

SpecificationsValue
Carriage/Rail/AssemblyAccessory 
MaterialMylar 
Rail Size (nominal)15 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486732365 
Weight0.1 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?