531RCS35 - Product Obsolete

Product 531RCS35 is now an obsolete item.

531RCS35
531RCS35

Profile Rail, Cover Strip, 500 Series Ball Accessory, & End Plugs, Size: 35 mm, Obsolete


  • Option 531RCS & 532RCS will only fit on Type C Rails.
  • Customer to specify length of rail to be used on at time of order. Delivered piece will be 2 to 3.5 mm longer in order to properly install and fit end caps.
  • Two end plugs (RCP) are supplied with each piece of RCS ordered.
  • Cover strip should not be installed more than 3 times
  • Stainless steel cover strip is easily installed with the proper mounting tool (RCT).

Dimensions

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAccessory 
Rail Size (nominal)35 mm
Temperature Max80 °C
Temperature Min-40 °C
Weight0.1 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?