531MT30

531MT30
531MT30

Profile Rail, Tool, 500 Series Ball Accessory, Carriage Mounting, Size: 30 mm, Plastic

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The assembly rail is required when the carriage must be removed from the rail and then reinstalled to ensure proper installation.
  • It is recommended to leave the carriage on the assembly rail when it is removed to protect the balls against contamination. If necessary, the two internal mounting screws for fastening runner blocks to the carriage can be tightened to ensure the carriage remains on the assembly rail.
  • The assembly rail is made of plastic

Dimensions

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAccessory 
MaterialPlastic 
Rail Size (nominal)30 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486732211 
Weight0.061 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?