531LL30

531LL30
531LL30

Profile Rail, Lube Block, 500 Series Ball Accessory, Size: 30 mm

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The 531 LL Lube Block is a solid lubricant that is a mixture of polymers, oils and selected additives that reduce the penetration of dirt, grit, and liquids into the ball path, pre­venting premature failures. The oil diffuses, lubricating the ball path surfaces by capillary action. Additional oil is supplied to the ball path surfaces from the polymer. For additional protection the assembly is packed with EP2 grease.
  • There is no need for maintenance or additional lubrication during the life of the Lube Block filled bearing.
  • The 531 LL Lube Block can be easily installed in conjunction with the other optional modular accessories providing an easy upgrade to the standard seal.
  • These can be easily installed on-site in the field or can be supplied from the factory

Dimensions

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAccessory 
Rail Size (nominal)30 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486733492 
Weight0.21 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?