531HP20-BLK - Product Obsolete

Product 531HP20-BLK is now an obsolete item.

531HP20-BLK
531HP20-BLK

Profile Rail, Rail Plug, 500 Series Ball Accessory, 500 Series Ball, Rail Black Plastic Plugs (25 pcs), Size: 20 mm, Nylon, Obsolete


  • Plastic plugs are an inexpensive and simple method to seal the rail attachment bolt area. The plastic plugs are easily driven in place to any rail with a soft non-metallic drift. They can easily be removed
  • For use with Type A rails

Dimensions

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAccessory 
MaterialNylon 
Rail Size (nominal)20 mm
Temperature Max80 °C
Temperature Min-40 °C
Weight0.1 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?