522U65C6000 - Product Superseded

Product 522U65C6000 is now a superseded item. We suggest replacing with item 522U65A6000.

522U65C6000

500 Series Roller Rail, 65mm, Ultra Precision, Cover Strip

Lead Time:  Contact Factory Lead times may increase with higher quantities. Lead time displayed in business days.
Cut to Length:

Min: 50.0 mm  Max: 5950.0 mm  Tolerance +/- 0.1 mm


  • Industry leading load capacities
  • High rigidity from back to back four roller track arrangement
  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock or short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson Accumax

Dimensions

Dimensions
Dimension Value
[B1] 63.0 mm (±0.05)
[F1] 18.0 mm
[F2] 26.0 mm
[G2] 32.0 mm
[J1] 58.0 mm
[S3] M16
[X] 75.0 mm

Specifications

Specification Value
Ball/Roller Roller
Carriage/Rail/Assembly Rail
Rail Style Cover Strip
Size 65
Rail Length 6,000.0 mm (236.22 in)
Accuracy Class Ultra Precision
Material Steel Alloy
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 135.000 kg (297.624 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?