- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
52 - Rail
-
522xxxC - Roller, C Style
-
522P55CD
- 522P55CDRL3000
522P55CDRL3000
Can't find what you're looking for? Go to the Product Selector
522P55CDRL3000
Profile Rail, 500 Series Roller Rail, 3000 mm Long, Size: 55 mm, Precision Grade, C Style, Steel with Thin Dense Chrome plating, X=60 mm
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Type C – Bolt down from the top, For use with Cover Strips (RCS accessory)
-
Straighter rails through advanced grinding technologies.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[B1] | 53 mm |
[F1] | 16 mm |
[F2] | 24 mm |
[G2] | 26 mm |
[J1] | 48 mm |
[S3] | M14 |
[X] Dim | 60 mm |
[Y] | 30 mm |
[Y2] | 30 mm |
Length | 3000 mm |
Specifications | Value |
Ball/Roller | Roller |
Carriage/Rail/Assembly | Rail |
Grade | Precision |
Material | Steel with Thin Dense Chrome plating |
Option (D) | Hard Chrome Plating |
Rail Size (nominal) | 55 mm |
Style Name | C - Cover Strip |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486799818 |
Weight | 45.6 kg |