- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
52 - Rail
-
522xxxA - Roller, A Style
-
522P25A
- 522P25A
522P25A
Can't find what you're looking for? Go to the Product Selector
522P25A
Profile Rail, 500 Series Roller Rail, Size: 25 mm, Precision Grade, A Style, Steel, X=30 mm, Y=15 mm, Cut To Length
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Type A – Bolt down from the top, Standard
-
Straighter rails through advanced grinding technologies.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[B1] | 23 mm |
[F1] | 7 mm |
[F2] | 11 mm |
[G2] | 13 mm |
[J1] | 24.5 mm |
[S3] | M6 |
[X] Dim | 30 mm |
[Y] | 15 mm |
Specifications | Value |
Ball/Roller | Roller |
Carriage/Rail/Assembly | Rail |
Grade | Precision |
Material | Steel |
Rail Size (nominal) | 25 mm |
Style Name | A - Standard |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
Weight | 3.4 kg/m |