- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
52 - Rail
-
521xxxU - Ball, U Style
-
521UxxU - U Grade, U Style
- 521U45URL3000
521U45URL3000
Can't find what you're looking for? Go to the Product Selector
521U45URL3000
Profile Rail, 500 Series Ball Rail, 3000 mm Long, Size: 45 mm, Ultra Precision Grade, U Style, Steel, X=105 mm, Y=30 mm
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Type U – Bolt up from the bottom
-
Straighter rails through advanced grinding technologies.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[B1] | 45 mm |
[F1] | M12 |
[G2] | 19 mm |
[J1] | 37 mm |
[X] Dim | 105 mm |
[Y] | 30 mm |
[Y2] | 30 mm |
Length | 3000 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Rail |
Grade | Ultra Precision |
Material | Steel |
Rail Size (nominal) | 45 mm |
Style Name | U - Bolt up from bottom |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486795919 |
Weight | 26.4 kg |