- Home
- Products
- Profile Rail Linear Guides
- 512U45C1
512U45C1
Can't find what you're looking for? Go to the Product Selector
512U45C1
500 Series Roller Carriage, 45mm, Narrow, Ultra Precision, Approximately 0.03 C, Preload
Lead Time:
Contact Factory
Lead times may increase with higher quantities. Lead time displayed in business days.
$1282.47
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Industry leading load capacities
- High rigidity from back to back four roller track arrangement
- Straight rails through advanced grinding technologies
- Simple installation and greater accuracy with joint-free rails up to 6 meters
- Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
- Multiple carriage styles and sizes available
- On site field modifiable modular seals
- Rail and carriage options from stock or short delivery
- Customization with expanded accessory offering
- Replaces Thomson Accumax
Dimension |
Value |
[A] |
70.0 mm |
[B] |
86.0 mm |
[B2] |
20.5 mm |
[G] |
18.0 mm |
[J] |
60.0 mm |
[L] |
137.5 mm |
[L1] |
60.0 mm |
[L3] |
100.0 mm |
[M1] |
18.0 mm |
[N] |
60.0 mm |
[O] |
10.0 mm |
[S2] |
M10 |
Dimension |
Value |
[A] |
70.0 mm |
[B] |
86.0 mm |
[B2] |
20.5 mm |
[G] |
18.0 mm |
[J] |
60.0 mm |
[L] |
137.5 mm |
[L1] |
60.0 mm |
[L3] |
100.0 mm |
[M1] |
18.0 mm |
[N] |
60.0 mm |
[O] |
10.0 mm |
[S2] |
M10 |
Specification |
Value |
Ball/Roller |
Roller |
Carriage/Rail/Assembly |
Carriage |
Carriage |
C - Narrow |
Size |
45 |
Accuracy Class |
Ultra Precision |
Material |
Steel Alloy |
Preload |
Approximately 0.03 C |
Temperature Max |
80 °C (176 °F) |
Temperature Min |
-40 °C (-40 °F) |
Weight |
3.000 kg (6.614 lbs) |
Install Manual Link |
Click Here |
To download the models below, you will need to sign in.
Sign In