- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
51 - Carriage
-
512 - Roller Carriage
-
512U45 - Ultra Precision Grade
- 512U45B3NC
512U45B3NC
Can't find what you're looking for? Go to the Product Selector
512U45B3NC
Profile Rail, 500 Series Roller Carriage, Size: 45 mm, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, Oil Reservoir, Bellows Clips Option
-
Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[A] Assembly Height | 60 mm |
[A] Tolerance | ±5 μm |
[B] | 120 mm |
[B2] | 37.5 mm |
[F] | 10.5 mm |
[F3] | 18 mm |
[G] | 15 mm |
[G1] | 11 mm |
[J] | 50 mm |
[L] Carriage Length | 172.5 mm |
[L1] | 80 mm |
[L2] | 60 mm |
[L3] | 135 mm |
[M1] | 8 mm |
[N] | 100 mm |
[O] | 10 mm |
[P] | 30.5 mm |
[S2] | M12 |
Roller Diameter | 5 mm |
Specifications | Value |
Ball/Roller | Roller |
Carriage/Rail/Assembly | Carriage |
Grade | Ultra Precision |
Material | Steel |
Option (Extended | NC |
Options Extended | Oil Reservoir, Bellows Clips |
Preload | 3 - Approximately 0.13 C |
Rail Size (nominal) | 45 mm |
Style Name | B - Standard Long Block |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
Weight | 4.3 kg |