- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
51 - Carriage
-
512 - Roller Carriage
-
512U35 - Ultra Precision Grade
- 512U35D3V
512U35D3V
Can't find what you're looking for? Go to the Product Selector
512U35D3V
Profile Rail, 500 Series Roller Carriage, Size: 35 mm, Ultra Precision Grade, D Style, 3 - Approximately 0.13 C Preload, Steel, Additional Viton Wiper Option
-
Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[A] Assembly Height | 55 mm |
[A] Tolerance | ±5 μm |
[B] | 70 mm |
[B2] | 18 mm |
[G] | 12 mm |
[J] | 47 mm |
[L] Carriage Length | 136 mm |
[L1] | 72 mm |
[L3] | 103 mm |
[M1] | 14 mm |
[N] | 50 mm |
[O] | 8 mm |
[S2] | M8 |
Roller Diameter | 4.5 mm |
Specifications | Value |
Ball/Roller | Roller |
Carriage/Rail/Assembly | Carriage |
Grade | Ultra Precision |
Material | Steel |
Option (Extended | V |
Options Extended | Additional Viton Wiper |
Preload | 3 - Approximately 0.13 C |
Rail Size (nominal) | 35 mm |
Style Name | D - Narrow Long Block |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
Weight | 2 kg |