- Home
- Products
- Profile Rail Linear Guides
- 512S65D1ES3
512S65D1ES3
Can't find what you're looking for? Go to the Product Selector
512S65D1ES3
500 Series Roller Carriage, 65mm, Narrow Long, Super Precision, Approximately 0.03 C, Preload, Top lubrication in ends caps,
Lead Time:
7 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$2403.49
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Industry leading load capacities
- High rigidity from back to back four roller track arrangement
- Straight rails through advanced grinding technologies
- Simple installation and greater accuracy with joint-free rails up to 6 meters
- Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
- Multiple carriage styles and sizes available
- On site field modifiable modular seals
- Rail and carriage options from stock or short delivery
- Customization with expanded accessory offering
- Replaces Thomson Accumax
Dimension |
Value |
[A] |
90.0 mm |
[B] |
126.0 mm |
[B2] |
31.5 mm |
[G] |
20.0 mm |
[J] |
76.0 mm |
[L] |
251.0 mm |
[L1] |
120.0 mm |
[L3] |
201.0 mm |
[M1] |
13.0 mm |
[N] |
76.0 mm |
[O] |
15.0 mm |
[S2] |
M16 |
Dimension |
Value |
[A] |
90.0 mm |
[B] |
126.0 mm |
[B2] |
31.5 mm |
[G] |
20.0 mm |
[J] |
76.0 mm |
[L] |
251.0 mm |
[L1] |
120.0 mm |
[L3] |
201.0 mm |
[M1] |
13.0 mm |
[N] |
76.0 mm |
[O] |
15.0 mm |
[S2] |
M16 |
Specification |
Value |
Ball/Roller |
Roller |
Carriage/Rail/Assembly |
Carriage |
Carriage |
D - Narrow Long |
Size |
65 |
Accuracy Class |
Super Precision |
Material |
Steel Alloy |
Preload |
Approximately 0.03 C |
Temperature Max |
80 °C (176 °F) |
Temperature Min |
-40 °C (-40 °F) |
Weight |
10.400 kg (22.928 lbs) |
Install Manual Link |
https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf |
To download the models below, you will need to sign in.
Sign In