- Home
- Products
- Profile Rail Linear Guides
- 512S65D1C
512S65D1C
Can't find what you're looking for? Go to the Product Selector
512S65D1C
500 Series Roller Carriage, 65mm, Narrow Long, Super Precision, Approximately 0.03 C, Preload,
Lead Time:
Contact Factory
Lead times may increase with higher quantities. Lead time displayed in business days.
$2562.91
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Industry leading load capacities
- High rigidity from back to back four roller track arrangement
- Straight rails through advanced grinding technologies
- Simple installation and greater accuracy with joint-free rails up to 6 meters
- Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
- Multiple carriage styles and sizes available
- On site field modifiable modular seals
- Rail and carriage options from stock or short delivery
- Customization with expanded accessory offering
- Replaces Thomson Accumax
Dimension |
Value |
[A] |
90.0 mm |
[B] |
126.0 mm |
[B2] |
31.5 mm |
[G] |
20.0 mm |
[J] |
76.0 mm |
[L] |
251.0 mm |
[L1] |
120.0 mm |
[L3] |
201.0 mm |
[M1] |
13.0 mm |
[N] |
76.0 mm |
[O] |
15.0 mm |
[S2] |
M16 |
Dimension |
Value |
[A] |
90.0 mm |
[B] |
126.0 mm |
[B2] |
31.5 mm |
[G] |
20.0 mm |
[J] |
76.0 mm |
[L] |
251.0 mm |
[L1] |
120.0 mm |
[L3] |
201.0 mm |
[M1] |
13.0 mm |
[N] |
76.0 mm |
[O] |
15.0 mm |
[S2] |
M16 |
Specification |
Value |
Ball/Roller |
Roller |
Carriage/Rail/Assembly |
Carriage |
Carriage |
D - Narrow Long |
Size |
65 |
Accuracy Class |
Super Precision |
Material |
Steel Alloy |
Preload |
Approximately 0.03 C |
Temperature Max |
80 °C (176 °F) |
Temperature Min |
-40 °C (-40 °F) |
Weight |
10.400 kg (22.928 lbs) |
Install Manual Link |
https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf |
To download the models below, you will need to sign in.
Sign In